(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Ideal for deep places.
· Powerful fastening is possible.
· Work efficiency is improved with a mechanism for rapid turning.
· Strength is outstanding.
[Applications]
· For tightening and loosening of hex socket bolts and set screws during work.
Part Number
Configured Part Number is shown.
THP-12B
Model | T Type | Tip Model | Ballpoint |
---|---|---|---|
Two-sided Width Size(mm) | 12 | Single Item / Set | Single Item |
Total Length (L Size)(mm) | 316 | Overall Width(mm) | 220 |
Trusco Code | 411-4736 | Mass(g) | 800g |
Features | Ideal for deep areas. Strong clamping is possible. Has a fast turning mechanism and can increase work efficiency. | - | - |
Model | T Type | Tip Model | Ballpoint | Two-sided Width Size(mm) | 12 |
---|---|---|---|---|---|
Single Item / Set | Single Item | Total Length (L Size)(mm) | 316 | Overall Width(mm) | 220 |
Trusco Code | 411-4736 | Mass(g) | 800g | Features | Ideal for deep areas. Strong clamping is possible. Has a fast turning mechanism and can increase work efficiency. |
Please check the type/dimensions/specifications of the part THP-12B in the T-Shaped Hollow Wrench (Power Type) Ball-Point series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy