(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L Type Hollow Wrench - Ball Point - Neo (Long Neck)

L Type Hollow Wrench - Ball Point - Neo (Long Neck)

Click this image to zoom it.

Move the mouse over the image to zoom

  • HBL900N
  • HBL80N
  • Volume Discount

[Features]
· The short side is twice the length of the conventional product (HBL).
· Final tightening in deep areas is possible.
· The ball point section is given high-precision broaching with the maximum inclination angle of 30°.

Part Number

Configured Part Number is shown.

Part Number
HBL170N
HBL900N
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Single Item / Set Total Length (L Size)
(mm)
Hex bar wrench underneck length L-shape only
(mm)
Set Content Set Content
(piece)
Trusco Code Mass
(g)
Accessory
1 Piece(s)Available

8 Days or more

17Single Item320126--411-4183862g-
1 Piece(s)Available

9 Days or more

1.5 ~ 10Set Product--1.5、2、2.5、3、4、5、6、8、109344-8461470 g/setHolder

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Features The length of the short side is twice as long as conventional products (HBL). Final tightening can be performed in narrow locations. The ball point section is given high-precision broaching with the maximum inclination angle of 30°.

Additional Products in this Category

Tech Support