(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For Precision Finishing.
· Special high-hardness stainless steel shank realizes firm operability and suppleness.
· Capable of precision machining thanks to the shank, which bends less.
· Machining time is significantly shortened as work can be done with high loads.
Classification | Internal Grindstone | Model | Single Item | Particle Size(#) | 600 |
---|---|---|---|---|---|
Shape | Cylinder Type | Material / Abrasive | Diamond | Shaft Diameter(mm) | 3 |
Details Type | Diamond | blade diameter(mm) | 0.5 | Blade Length(mm) | 3 |
Overall Length(mm) | 50 | Body(mm) | 6 | Max. Rotational Speed(rpm) | 80000 |
Trusco Code | 323-7478 | Mass | 2.3g | Features | For Precision Finishing. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy