(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Threading Bit, THI Type

Part Number

Configured Part Number is shown.

THIR216

 
Part Number
THIR216
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Internal thread Screw Type 60° Meter (M) Pitch(mm) 0.40~1.00
Minimum Machining Diameter(mm) 18 Selfishly Right-hand Shank size Ø16
With/without flat cutting blade Both yes and no Dimension H(mm) 15 Dimension B(mm) 4
Dimension L1(mm) 160 Dimensions f(mm) 9.3 Dimension H1(mm) 7.5
Compatible Tip NI R2□□□ Note Pitch is indicated for general use 60° screw (M)

Additional Products in this Category

Tech Support