(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Mini Bit, SDNC Type

Part Number

Configured Part Number is shown.

SDNCN121211

 
Part Number
SDNCN121211
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw-on
Selfishly No-hand Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 12
Shank width b(mm) 12 Dimension L1(mm) 100 Dimension F(mm) 6
Dimension H1(mm) 12 Part (wrench) TRX15 Supported chips DC□□11T3

Additional Products in this Category

Tech Support