(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Mini Bit, SD Type (11° Positive)

SEC-Mini Bit, SD Type (11° Positive)
  • Volume Discount

Screw-on Type, for General-Purpose Outer Diameter/Profile Cutting

PDF

Part Number

Configured Part Number is shown.

SVPPL1010H11

 
Part Number
SVPPL1010H11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Selfishly Left-hand
Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 10 Shank width b(mm) 10
Dimension L1(mm) 100 Dimension F(mm) 10.5 Dimension H1(mm) 10
Supported chips VP□T1103

Additional Products in this Category

Tech Support