(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GP Sander Paper® (Direct Screw-In Type)【5 Pieces Per Package】

GP Sander Paper® (Direct Screw-In Type)
  • Volume Discount

[Features]
· For ordinary metals. As it has elasticity, it can be used as disc paper (for flat surface) or a flap wheel (for side). As the space between the polishing cloths is somewhat open, it causes less clogging and can be used until the end.
· Fits perfectly to the curved surfaces.
· Direct screw-in type.
· A professional polishing agent, hand planted and crimped one by one.
[Applications]
· Removing paint and polishing prior to plating. Ideal for polishing of stainless steel, iron, alloys, wood and plastics.
· Tools used: disc grinder / straight grinder.

Part Number

Configured Part Number is shown.

GPSP8025-60

Part Number
GPSP8025-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Flap Wheel Details Type O.D. 80 mm Outer Diameter(mm) 80
Thickness(mm) 25 Thread Diameter(mm) M10(P1.5) Max. Rotational Speed(rpm) 7000
Number of blades(sheet) 100 Particle Size(#) 60 Pcs./Box.(piece) 5
Trusco Code 114-6114 Features For general metals. As it has elasticity, it can be used as a disc paper (for flat surface) or flap wheel (for side). As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It fits perfectly to the curved surface. It is a directly screw-in type. It is a professional abrasive that's hand-planted and caulked one by one. Application Removing paint and polishing prior to plating. Ideal for polishing of stainless steel, iron, alloys, wood and plastics. Tools used: Angle grinder and straight grinder.
Maximum operating rotation speed 36.6m/s(2198m/min) Accessory With 6 mm Shaft Adapter (1 per box) Details Type O.D. 80 mm
Mass(g/box) 570

Please check the type/dimensions/specifications of the part GPSP8025-60 in the GP Sander Paper® (Direct Screw-In Type) series.

Additional Products in this Category

Tech Support