(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WXL-Coated 2-Flute Ball End Type WXL-EBD

WXL-Coated 2-Flute Ball End Type WXL-EBD
  • Volume Discount

[Features]
· High-accuracy ball end mill coated with WXL hard lubricating film coating.
Proven performance on a wide range of work materials.
Long life regardless of whether being used for dry-type or wet-type machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WXL-EBD-R0.05X0.2X4
WXL-EBD-R0.1X0.4X4
WXL-EBD-R0.2X0.8X4
WXL-EBD-R0.2X0.8X6
WXL-EBD-R0.3X1.1X4
WXL-EBD-R0.3X1.1X6
WXL-EBD-R0.4X2X4
WXL-EBD-R0.4X2X6
WXL-EBD-R0.5X1.5X4
WXL-EBD-R0.5X2.5X4
WXL-EBD-R0.5X2.5X6
WXL-EBD-R0.6X3X4
WXL-EBD-R0.7X3.5X4
WXL-EBD-R0.8X4X4
WXL-EBD-R0.15X0.6X4
WXL-EBD-R0.15X0.6X6
WXL-EBD-R0.25X1.1X4
WXL-EBD-R0.25X1.1X6
WXL-EBD-R0.75X2X4
WXL-EBD-R0.75X4X4
WXL-EBD-R0.75X4X6
WXL-EBD-R1X3X4
WXL-EBD-R1X5X6
WXL-EBD-R1X6X4
WXL-EBD-R1.5X4.5X4
WXL-EBD-R1.5X4.5X6
WXL-EBD-R1.5X8X6
WXL-EBD-R1.25X3X4
WXL-EBD-R1.25X6X4
WXL-EBD-R1.25X6X6
WXL-EBD-R1.75X8X6
WXL-EBD-R2X6X6
WXL-EBD-R2X8X4
WXL-EBD-R2X8X6
WXL-EBD-R2.5X8
WXL-EBD-R2.5X10
WXL-EBD-R2.5X12
WXL-EBD-R3X10
WXL-EBD-R3X12
WXL-EBD-R3.5X14
WXL-EBD-R4X12
WXL-EBD-R4X14
WXL-EBD-R4.5X18
WXL-EBD-R5X15
WXL-EBD-R5X18
WXL-EBD-R5.5X22
WXL-EBD-R6X18
WXL-EBD-R6X22
WXL-EBD-R7X26
WXL-EBD-R8X30
WXL-EBD-R9X34
WXL-EBD-R10X38
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Tool No.
1 Piece(s)Available

8 Days or more

0.050.22404±0.0053105010
1 Piece(s)Available

10 Days or more

0.10.4-404±0.0053105020
1 Piece(s)Available

10 Days or more

0.20.8-404±0.0053105040
1 Piece(s)Available

8 Days or more

0.20.8-506±0.0053106040
1 Piece(s)Available

8 Days or more

0.31.1-404±0.0053105060
1 Piece(s)Available

8 Days or more

0.31.1-506±0.0053106060
1 Piece(s)Available

10 Days or more

0.42-404±0.0053105080
1 Piece(s)Available

8 Days or more

0.42-506±0.0053106080
1 Piece(s)Available

17 Days or more

0.51.5-504±0.0053105100
1 Piece(s)Available

17 Days or more

0.52.5-504±0.0053105101
1 Piece(s)Available

8 Days or more

0.52.5-606±0.0053106100
1 Piece(s)Available

10 Days or more

0.63-504±0.0053105120
1 Piece(s)Available

8 Days or more

0.73.5-504±0.0053105140
1 Piece(s)Available

8 Days or more

0.84-504±0.0053105160
1 Piece(s)Available

8 Days or more

0.150.6-404±0.0053105030
1 Piece(s)Available

8 Days or more

0.150.6-506±0.0053106030
1 Piece(s)Available

8 Days or more

0.251.1-404±0.0053105050
1 Piece(s)Available

8 Days or more

0.251.1-506±0.0053106050
1 Piece(s)Available

8 Days or more

0.752-504±0.0053105150
1 Piece(s)Available

8 Days or more

0.754-504±0.0053105151
1 Piece(s)Available

8 Days or more

0.754-506±0.0053106150
1 Piece(s)Available

12 Days or more

13-504±0.0053105200
1 Piece(s)Available

8 Days or more

15-506±0.0053106200
1 Piece(s)Available

17 Days or more

16-504±0.0053105201
1 Piece(s)Available

8 Days or more

1.54.5-604±0.0053105300
1 Piece(s)Available

8 Days or more

1.54.5-606±0.0053106300
1 Piece(s)Available

8 Days or more

1.58-606±0.0053106301
1 Piece(s)Available

8 Days or more

1.253-504±0.0053105250
1 Piece(s)Available

8 Days or more

1.256-504±0.0053105251
1 Piece(s)Available

17 Days or more

1.256-606±0.0053106250
1 Piece(s)Available

8 Days or more

1.758-706±0.0053106350
1 Piece(s)Available

8 Days or more

26-706±0.0053106400
1 Piece(s)Available

8 Days or more

28-604±0.0053105400
1 Piece(s)Available

17 Days or more

28-706±0.0053106401
1 Piece(s)Available

8 Days or more

2.58-806±0.0053106500
1 Piece(s)Available

8 Days or more

2.510-806±0.0053106501
1 Piece(s)Available

8 Days or more

2.512-806±0.0053106502
1 Piece(s)Available

8 Days or more

310-906-0.007~0.0033106600
1 Piece(s)Available

8 Days or more

312-906-0.007~0.0033106601
1 Piece(s)Available

8 Days or more

3.514-906-0.007~0.0033106610
1 Piece(s)Available

8 Days or more

412-1008-0.007~0.0033106620
1 Piece(s)Available

8 Days or more

414-1008-0.007~0.0033106621
1 Piece(s)Available

8 Days or more

4.518-1008-0.007~0.0033106630
1 Piece(s)Available

8 Days or more

515-10010-0.007~0.0033106640
1 Piece(s)Available

8 Days or more

518-10010-0.007~0.0033106641
1 Piece(s)Available

8 Days or more

5.522-10010-0.007~0.0033106650
1 Piece(s)Available

8 Days or more

618-11012-0.007~0.0033106660
1 Piece(s)Available

8 Days or more

622-11012-0.007~0.0033106661
1 Piece(s)Available

8 Days or more

726-11012±0.013106670
1 Piece(s)Available

8 Days or more

830-14016±0.013106680
1 Piece(s)Available

8 Days or more

934-14016±0.013106690
1 Piece(s)Available

8 Days or more

1038-16020±0.013106700

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Coating For General Steels (AlCrN, etc.)
Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support