(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide-open, short-type adjustable wrench.
[Features]
· Compact head with palm-sized short type and no jaw protrusion.
· Even if the product is small, it can be used in a large range.
· With a finger hook that improves workability.
· With durable rigid vinyl grip.
[Application]
· Ideal for complicated piping work such as water, gas, and air conditioners.
· Can be used even in a space saving vehicle hood.
· Can be used as various maintenance tools.
Opening Width(mm) | 12~49 | Overall Length(mm) | 184 | Mass(g) | 450 |
---|---|---|---|---|---|
Set / Single Item | Single Item | Product Type | With Vinyl Grip | Material | Cr-V |
Head Thickness at Tip(mm) | 9 | Head Thickness at Base(mm) | 16 | Head Outer Diameter A(mm) | 91 |
Thickness Handle(mm) | 11.2 | Mount Dimensions - Height x Width(mm) | 250×110 | Guarantee Torque(N▪m) | 508.5 |
Please check the type/dimensions/specifications of the part HY-49S in the Slim and Lightweight Wide Monkey Wrench Short Eco Wide series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy