(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hybrid Monkey Wrench X

Hybrid Monkey Wrench X
  • Volume Discount

For complete product overview and details on Hybrid Monkey Wrench X see the sections below:

Part Number

Configured Part Number is shown.

Part Number
UM30XG
UM36XG
UM49X
Part NumberMinimum order quantityVolume DiscountDays to Ship Mouth Opening Width
(mm)
Overall Length
(mm)
Mass
(g)
Bolt/Nut Maximum Dimensions
(mm)
Length (a)
(mm)
Length (B)
(mm)
JAN Code Features 1
1 Piece(s)Available

8 Days or more

8~30200170M206124963202088206A newly designed three-dimension holding tool. With high torque, this tool is less likely to crush the edge of a bolt or nut compared to a two-dimension holding wrench or conventional monkey wrench, making it easy to apply force.
1 Piece(s)Available

8 Days or more

8~36250300M247144963202087131A newly designed three-dimension holding tool. With high torque, this tool is less likely to crush the edge of a bolt or nut compared to a two-dimension holding wrench or conventional monkey wrench, making it easy to apply force.
1 Piece(s)Available

8 Days or more

12~49300530M30, Various Fittings/Unions/Cap Nuts, etc., with Width Across Flats of 49 mm or less---Thin and lightweight monkey-wrench with new design three-sided jaws
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Mouth Opening Width
(mm)
Overall Length
(mm)
Mass
(g)
Bolt/Nut Maximum Dimensions
(mm)
Length (a)
(mm)
Length (B)
(mm)
JAN Code Features 1

Loading...

  1. 1

Additional Products in this Category

Tech Support