(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Adjustable Wrench EA530GB-12

Adjustable Wrench EA530GB-12
  • Volume Discount

[Product Specifications]
・Material-Special steel
・Superior workability with lighter design
・Length…300mm
・Jaw width…46mm
・Weight…560g

Part Number

Configured Part Number is shown.

EA530GB-12

Part Number
EA530GB-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530GB-12 in the Adjustable Wrench EA530GB-12 series.

Additional Products in this Category

Tech Support