(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Wrench that is thin and wide and is most ideal for polyethylene pipe fittings.
[Features]
· Since both the main body and upper jaw are forged products, they are tough and have excellent load capacity and durability.
· The product is 15° vertical shape and has performance improvement in piping work in excavation holes, etc., with a wide range of use.
· The mouth is thin with a thickness of about 10 mm, and ideal for tightening pipe fittings without disturbing the pipe.
· You can also turn large diameter size objects that you could nothold withan adjustable wrench.
· The TMW-250 can turn the drain trap on the side of the mouth. The handle of the TMW-400 is easy to apply load.
[Application]
· Ideal for tightening large diameter nuts for piping work. Can tighten 2" (nominal designation 50) fittings and valves.
· Can use an aluminum trap wrench for work with insufficient strength.
Part Number
Configured Part Number is shown.
TMW-400
Opening Width(mm) | 35~84 | Overall Length(mm) | 403 |
---|---|---|---|
Mass(g) | 1260 | Set / Single Item | Single Item |
Material | S55C | Head Thickness at Tip(mm) | 9.8 |
Head Thickness at Base(mm) | 20.4 | Thickness Handle(mm) | 19 |
Mouth Depth(mm) | 62.6 | Guarantee Torque(N▪m) | 490 |
Supplement | 15° Vertical Shape | - | - |
Opening Width(mm) | 35~84 | Overall Length(mm) | 403 | Mass(g) | 1260 |
---|---|---|---|---|---|
Set / Single Item | Single Item | Material | S55C | Head Thickness at Tip(mm) | 9.8 |
Head Thickness at Base(mm) | 20.4 | Thickness Handle(mm) | 19 | Mouth Depth(mm) | 62.6 |
Guarantee Torque(N▪m) | 490 | Supplement | 15° Vertical Shape |
Please check the type/dimensions/specifications of the part TMW-400 in the Vertical Motor Wrench series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy