(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Monkey Wrench (Chrome-Vanadium Steel)

Monkey Wrench (Chrome-Vanadium Steel)
  • Volume Discount

•Material: Chrome Vanadium Steel
•Application: For hexagon bolt/nut tightening and loosening work.
•Function 1: Comes with scales convenient for checking size of bolts and nuts.
•Function 2: Beautiful character display using embossing forging.
•Note 1: Do not use the tool for purpose other than those for which it is intended. Do not use any tool that is cracked, chipped, worn, distorted or showing signs of abnormality.

Part Number

Configured Part Number is shown.

Part Number
SM-100JIS
SM-150JIS
SM-200JIS
SM-250JIS
SM-300JIS
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Opening
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
1 Piece(s)Available

8 Days or more

13301051040
1 Piece(s)Available

8 Days or more

204515710120
1 Piece(s)Available

8 Days or more

24552051324
1 Piece(s)Available

11 Days or more

297025815400
1 Piece(s)Available

8 Days or more

347830017640

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Application For hexagon bolt/nut tightening and loosening work. Function 1 Comes with scales convenient for checking size of bolts and nuts.
Function 2 Beautiful character display using embossing forging. Notes 1 Do not use the tool for purpose other than those for which it is intended. Do not use any tool that is cracked, chipped, worn, distorted or showing signs of abnormality. Notes 2 Do not work in an unnatural posture. Do not make modifications.

Additional Products in this Category

Tech Support