(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Raceway Socket for Electric Drill

Long Raceway Socket for Electric Drill
  • Volume Discount

For Mounting Raceways or Circuit Support Brackets (Supports D-1 and D-3)

[Features]
· Can be also be used for manual use by attaching it to 13 mm box wrench.
· 13 mm hexagon portion is equipped with a ball to prevent detachment.
· Uses carefully selected materials made in Japan.

Part Number

Configured Part Number is shown.

ECS-17L

Part Number
ECS-17L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Opposite Side Dimension(mm) 17 Overall Length(mm) 120
Shaft Dimensions(mm) 6.35 Single Product/Set Classification Single Item Socket Depth(mm) 75
Material SCM435 Weight(g) 85 Socket Outer Diameter(mm) 23.5
Hexagonal Depth(mm) 9 Packing Dimension (Height x Width)(mm) 172×35 Guarantee Torque(N▪m) 47
Features Can be used manually by attaching it to 13 mm glasses, etc. The 13 mm hexagon portion is equipped with a bore to prevent detachment.

Please check the type/dimensions/specifications of the part ECS-17L in the Long Raceway Socket for Electric Drill series.

Additional Products in this Category

Tech Support