(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Electric Screwdriver Impact Socket Adapter

Electric Screwdriver Impact Socket Adapter
  • Volume Discount

[Features]
· Can be installed on an electric screwdriver to use impact sockets.
· The hexagonal shank (6.35 mm) is press-fit and powerful.
[Applications]
· Construction work, interior work and electric work.

Part Number

Configured Part Number is shown.

TEAD-4P

Part Number
TEAD-4P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Insertion Angle(mm) 12.7 Overall Length(mm) 66
Shaft Dimensions(mm) 6.35 Trusco Code 252-9726 Mass(g) 59

Please check the type/dimensions/specifications of the part TEAD-4P in the Electric Screwdriver Impact Socket Adapter series.

Additional Products in this Category

Tech Support