(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Single Action Bit Joint (Blue)

Single Action Bit Joint (Blue)
  • Volume Discount

Holes can be drilled while the Phillips bit is still attached

[Features]
· With the Phillips bit attached, drills can be attached and detached with a single touch.
· Bit side is white (lock type), and the other side is a different color (slide type).
· The color can be chosen out of 3 colors, and they can be used according to the size and brand.
· Lightweight type that does not raise concerns about weight even during work.

Part Number

Configured Part Number is shown.

EBJ-B

Part Number
EBJ-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Other Overall Length(mm) 54 Single Product/Set Classification Single Item
Operating Range(mm) Hexagonal Shaft Pilot Bore, Iron Working Drill (Up to 6 mm Diameter) Material Slide Color: Aluminum Alloy, Other: Iron Color Blue
Weight(g) 38 Bit Side Outer Diameter(φ mm) 15.8 Outer Diameter of Drill Side(φ mm) 15.6
Packing Dimension (Height x Width)(mm) 103×50 Features With the Phillips bit attached, drills can be attached and detached with a single touch. Bit side is white (lock type), and the other side is different color (slide type).

Please check the type/dimensions/specifications of the part EBJ-B in the Single Action Bit Joint (Blue) series.

Additional Products in this Category

Tech Support