(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Joint for Electric Drill (Part Numbers)

Universal Joint for Electric Drill
  • Volume Discount

Ideal for Screw Tightening Work Near Corners

[Features]
· The maximum swing angle turns 30°.
· Has the durability to transfer the impact strike to the attached driver bit.
· The hex shank (male) and main unit (female) can be special ordered as accessories.
· Uses carefully selected materials made in Japan.

Part Number

Configured Part Number is shown.

EUN-635

Part Number
EUN-635
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Other Insertion Angle(mm) 6.35 Overall Length(mm) 100
Universal Type - Bending Angle 30° Single Product/Set Classification Single Item Material SCM435
Weight(g) 90 Main Body Outer Diameter(mm) 20 Main Body Length(mm) 70
Packing Dimension (Height x Width)(mm) 152×35 Guarantee Torque(N▪m) 47 Features Has the durability to transfer the impact strike to the attached driver bit.

Please check the type/dimensions/specifications of the part EUN-635 in the Universal Joint for Electric Drill series.

Additional Products in this Category

Tech Support