(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Bits - 8-Piece Set, Electric Screwdriver Type, 9.5 mm, RS31278

Socket Bits - 8-Piece Set, Electric Screwdriver Type, 9.5 mm, RS31278
  • Volume Discount

[Features]
· Socket dedicated for removal with a special twist shape that firmly grips and easily removes nuts and bolts that seem completely crushed.
· In addition to damaged bolts and nuts, it supports cap bolts, stud bolts and specially shaped bolts.

Part Number

Configured Part Number is shown.

RS31278

Part Number
RS31278
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Insertion Angle(mm) 9.5 Trusco Code 279-4403
Set Content 8, 9, 10, 11, 12, 13, 14, 16 (8-piece set), Rail Set Contents Qty(Point) 8 Mass(g) 420

Please check the type/dimensions/specifications of the part RS31278 in the Socket Bits - 8-Piece Set, Electric Screwdriver Type, 9.5 mm, RS31278 series.

Additional Products in this Category

Tech Support