(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long type socket for electric drills that reduce twisting stress, improve durability, and compatible with 18 V models.
[Features]
· The hexagonal shank portion is 6.35 mm and can be quickly attached to the impact screwdriver for use.
· Color classification by size using elastomer resin allows users to locate the color at first glance.
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· A deep socket designed to prevent double nuts from turning quickly and preventing nuts from falling.
· Verylong socket length of 110 mm.
[Application]
· Suitable for high-power electric tool models (14.4 V, 18 V).
· Ideal for assembling or dismantling building hardware, formwork hardware, etc.
Product Model | Socket Bit (Electric Drill) | Opposite Side Dimension(mm) | 17 | Overall Length(mm) | 160 |
---|---|---|---|---|---|
Shaft Dimensions(mm) | 6.35 | Single Product/Set Classification | Single Item | Socket Depth(mm) | 110 |
Material | SCM435 | Weight(g) | 145 | Socket Outer Diameter(mm) | 23.5 |
Hexagonal Depth(mm) | 30 | Packing Dimension (Height x Width)(mm) | 212×35 | Guarantee Torque(N▪m) | 75 |
Features | The shafts are break resistant. (Compatible with 7.2 V, 14.4 V, 18 V) They have twice the torsional stress relaxation and durability. The elastomer resin caps are color-coded by size, so you can find the size you want at a glance. The socket part is a 6-sided surface type that won't damage the angles of the bolts and nuts. The deep sockets can quickly turn double nuts and help to prevent dropping the nuts. |
Please check the type/dimensions/specifications of the part EDX-17L in the Long Type Alpha (α) Socket for Electric Drill series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy