(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Socket for Electric Drill 8 Pieces

Compact Socket for Electric Drill 8 Pieces
  • Volume Discount

[Features]
· Work efficiency is improved using an easily maneuverable length.
· 20% weight reduction. It is light and prevents fatigue, and has a long-lasting battery.
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· It has a deep socket design for quick fastening of double nuts and preventing nuts from falling.
· The depth dimension of the socket part is 45 mm and it fits perfectly on a variety of bolts.
· Uses carefully selected materials made in Japan.
· EDS-719CS comes with a plastic case

Part Number

Configured Part Number is shown.

EDS-719CS

Part Number
EDS-719CS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Opposite Side Dimension(mm) 10 / 12 / 7 / 8 / 13 / 14 / 17 / 19 Overall Length(mm) 88
Shaft Dimensions(mm) 6.35 Single Product/Set Classification Set Product Material SCM435
Weight(g) 180 Set Content EDS-7C、8C、10C、12C、13C、14C、17C、19C Case Dimensions (Width x Height X Depth)(mm) 200×40×153
Features Weight reduced by 20% (compared to the manufacturer's products) for a lightweight design that is easy to carry. Long battery lifespan. The socket features a hexagonal surface that prevents damage to the corners of bolts and nuts. This deep socket is designed to facilitate fast turning of double nuts and to prevent falling of nuts. Includes a plastic case.

Please check the type/dimensions/specifications of the part EDS-719CS in the Compact Socket for Electric Drill 8 Pieces series.

Additional Products in this Category

Tech Support