(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Set for Electric Drill (Part Numbers)

Socket Set for Electric Drill
  • Volume Discount

[Features]
· The hex shank is press fit for resistance to torsion and breakage (supports 7.2 V, 14.4 V, 18 V).
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· It has a deep socket design for quick fastening of double nuts and preventing nuts from falling.
· A standard type with a socket part with a depth dimension of 62 mm that supports the bolts used in construction.
· Uses carefully selected materials made in Japan.
· EDS-821AS comes with a plastic case

Part Number

Configured Part Number is shown.

EDS-821AS

Part Number
EDS-821AS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Opposite Side Dimension(mm) 10 / 12 / 8 / 13 / 14 / 17 / 19 / 21 Overall Length(mm) 105
Shaft Dimensions(mm) 6.35 Single Product/Set Classification Set Product Material SCM435
Weight(g) 990 Set Content EDS-8、10、12、13、14、17、19、21、ESA-4D Case Dimensions (Width x Height X Depth)(mm) 243×48×182
Features The socket part is of a hexagonal surface type that does not damage the corners of bolts and nuts. It has a deep socket design that considers quick fastening of double nut and falling of the nuts. The depth dimension of the socket part is 62 mm and it is a standard type compatible with construction bolts. It has a plastic case.

Please check the type/dimensions/specifications of the part EDS-821AS in the Socket Set for Electric Drill series.

Additional Products in this Category

Tech Support