(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Socket Adapter for Electric Drill

Universal Socket Adapter for Electric Drill
  • Volume Discount

Socket adapter that can use a commercially available socket top with a swing angle of 30 degrees.
[Features]
· Socket for a socket wrench can be connected.
· EUA-4 (12.7 mm type) has a hexagonal shank that is press-fitted and has excellent shaft breaking strength.
· Ball stopper type.
· Manufactured in Japan using carefully selected materials, ensuring a level of safety and peace of mind unique to products manufactured entirely in Japan.
· The hexagonal shankportion is6.35 mmand can be quickly attached to an impact screwdriver for use.
[Application]
· Attached to impact screwdrivers and the like and can use sockets from each manufacturer.
· Having a maximum swing angle of 30° and ideal for working on places close to the wall and narrow places.

Part Number

Configured Part Number is shown.

EUA-3

Part Number
EUA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Adapter Socket Bit Insertion Angle(mm) 9.5 Overall Length(mm) 68
Shaft Dimensions(mm) 6.35 Universal Type - Bending Angle 30° Single Product/Set Classification Single Item
Material SCM435 Weight(g) 50 Main Body Outer Diameter(mm) 18
Main Body Length(mm) 42 Packing Dimension (Height x Width)(mm) 120×35 Guarantee Torque(N▪m) 47

Please check the type/dimensions/specifications of the part EUA-3 in the Universal Socket Adapter for Electric Drill series.

Additional Products in this Category

Tech Support