(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
All-forged snap ring pliers.
[Features]
· Dedicated type for shafts.
· Excellent for toughness and rigidity by all-forged integrated molding.
· The tip is cylindrical and does not slip.
· Colored according to function, shaft type has light blue grip.
[Application]
· Ideal for attaching and detaching snap rings for shafts.
Part Number
Configured Part Number is shown.
SS-125
Product Category | Pliers | Pliers Type | Retaining Ring Pliers |
---|---|---|---|
Overall Length(mm) | 140 | Shaft / Hole | For Shaft |
Spring | Available | Tip Replacement Availability | NA |
Tip Diameter(mm) | 1.3 | Suitable Ring Sizes(mm) | 10-25 |
Set / Single Item | Single Item | Material | SCM440 |
Main body: option | Main Body | Weight(g) | 90 |
Show More | |||
Head Thickness(mm) | 8.1 | Tip width(mm) | 3-4.5 |
Handle Width(mm) | 69 | Guarantee Torque(N▪m) | 13.7 |
Mount Dimensions - Height x Width(mm) | 175×70 | - | - |
Show Less |
Product Category | Pliers | Pliers Type | Retaining Ring Pliers | Overall Length(mm) | 140 |
---|---|---|---|---|---|
Shaft / Hole | For Shaft | Spring | Available | Tip Replacement Availability | NA |
Tip Diameter(mm) | 1.3 | Suitable Ring Sizes(mm) | 10-25 | Set / Single Item | Single Item |
Material | SCM440 | Main body: option | Main Body | Weight(g) | 90 |
Head Thickness(mm) | 8.1 | Tip width(mm) | 3-4.5 | Handle Width(mm) | 69 |
Guarantee Torque(N▪m) | 13.7 | Mount Dimensions - Height x Width(mm) | 175×70 |
Please check the type/dimensions/specifications of the part SS-125 in the Snap Ring Pliers Shaft-Use, Straight series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy