(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Long Handled Plastic Nippers

(Merry) Long Handled Plastic Nippers
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on Long Handled Plastic Nippers see the sections below:

Part Number

Configured Part Number is shown.

L-40

Part Number
L-40
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 190
With or without Spring Available Plastic Cutting Performance(mmφ) 5 Main body: option Main Body
Trusco Code 111-1361 Mass(g) 150 Features Optimal for gate cutting plastic or resin moldings
Specifications Straight blade Specification 2 With Spring

Please check the type/dimensions/specifications of the part L-40 in the (Merry) Long Handled Plastic Nippers series.

Additional Products in this Category

Tech Support