(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pliers - Long-Nose, Knurled, Cushion Grip, 105

Pliers - Long-Nose, Knurled, Cushion Grip, 105

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Included
For complete product overview and details on (Merry) Longnose Pliers, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
105-150
105-175
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1501.52.6104-1584115
1 Piece(s)Available

8 Days or more

17523104-1592150

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers With or without Spring Available
Main body: option Main Body Features Suitable for disassembly and assembly of electronic devices, with the leading edge toughened by special heat treatment Specifications With Spring
Specification 2 With tip knurling

Additional Products in this Category

Tech Support