(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Snap Ring Pliers Claw Tip Set

Snap Ring Pliers Claw Tip Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • SPC0110
  • SPC0210
  • SPC310
  • SPC5
  • Volume Discount

[Features]
· The claw is made of special tool steel and given an original heat treatment, making it rigid. The reverse tapered tip shape prevents the snap ring from being dropped during work and makes it suitable for work in a narrow place.

Part Number

Configured Part Number is shown.

Part Number
SPC0110L
SPC0210
SPC5
SPC110L
SPC210
Part NumberMinimum order quantityVolume DiscountDays to Ship Set Content Details Type Trusco Code Set Content
(Point)
Length
(mm)
1 Piece(s)Available

8 Days or more

Straight jaw 1.5 mm x 10 (long)-373-8272-46
1 Piece(s)Available

8 Days or more

Curved Claw 1.5 mm×10-373-8281-34
1 Piece(s)Available

8 Days or more

Straight jaw 1.5 mm and 2 mm; flat jaw and curved jaw 1.5 mm and 2 mm each in pairs.Straight, flat, curved jaw set373-83375-
1 Piece(s)Available

8 Days or more

Straight jaw 2 mm x 10 (long)-373-8302-46
1 Piece(s)Available

8 Days or more

Curved Claw 2 mm×10-373-8311-34

Loading...

  1. 1

Basic Information

Product Category Parts Spring NA Parts Model Snap ring plier tip claw
Main body: option Option Mass(g) 40 Features The claw is made of special tool steel and given an original heat treatment, making it rigid. The reverse tapered tip shape prevents the snap ring from being dropped during work and makes it suitable for work in a narrow place.

Additional Products in this Category

Tech Support