(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Poly-Click Series, Dry Type, Diamond Core Drill Bits (Part Numbers)

Poly-Click Series, Dry Type, Diamond Core Drill Bits

Click this image to zoom it.

Move the mouse over the image to zoom

  • PCD32C、PCD100C、PCD110C、PCD120C、PCD35C
  • PCDCP3
  • PCD38C、PCD50C
  • PCD65C、PCD70C、PCD80C
  • PCD29C、PCD60C、PCD75C、PCD170C
  • Volume Discount

[Features]
· Enables dry drilling of reinforced concrete.
· The cutter is an external periphery thread type and features excellent chip discharge.
· Enables dry drilling of reinforced concrete and Hume pipes.
· Can also drill rebar (D13: 1/2").
· Accurate positioning through use of a center pin with carbide.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCD29C
PCD32C
PCD35C
PCD38C
PCD45C
PCD50C
PCD60C
PCD65C
PCD75C
PCD80C
PCD110C
PCD160C
PCD170C
PCDCP3
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Blade Tip Diameter
(mm)
Effective Length
(mm)
Cutter Length
(mm)
Product Name Application Compatible Material Drilling Material Compatible Electric Motor
1 Piece(s)Available

8 Days or more

Dry Mondo Core Drill (cutter)29150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

8 Days or more

Dry Mondo Core Drill (cutter)32150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

8 Days or more

Dry Mondo Core Drill (cutter)35150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

8 Days or more

Dry Mondo Core Drill (cutter)38150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

10 Days or more

Dry Mondo Core Drill (cutter)45150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

8 Days or more

Dry Mondo Core Drill (cutter)50150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

9 Days or more

Dry Mondo Core Drill (cutter)60150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

8 Days or more

Dry Mondo Core Drill (cutter)65150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

8 Days or more

Dry Mondo Core Drill (cutter)75150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

8 Days or more

Dry Mondo Core Drill (cutter)80150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

8 Days or more

Dry Mondo Core Drill (cutter)110150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

10 Days or more

Dry Mondo Core Drill (cutter)160150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

8 Days or more

Dry Mondo Core Drill (cutter)170150180--Rebar Reinforced Concrete, Non-Rebar Reinforced Concrete, PC Concrete, Mortar, Fume Pipe, Ceramic Pipe, PVC PipeArtificial marble, Ceramic siding board, Extruded cement, TilesElectric drill
1 Piece(s)Available

8 Days or more

Center Pin---Center PinStandard Accessory / for φ25-220---

Loading...

  1. 1

Additional Products in this Category

Tech Support