(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking Pliers

Locking Pliers
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
For complete product overview and details on Locking Pliers, see the sections below:

Part Number

Configured Part Number is shown.

ERP-175

Part Number
ERP-175
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Size(mm) 175
Main body: option Main Body Application Removing slippery bolt nuts and fixing them into place as clamps Function 1 Jaws allow target objects to be fixed securely
Function 2 Ideal for removal of rusty and slipping screws Material 1 Head Section: Chrome Vanadium Steel Material 2 Handle: Carbon Tool Steel
Notes 1 Do not use it as a lifting tool. Do not use for scaffolding connection, etc. Notes 2 Be careful not to pinch your hand when using the handle or unlocking the lock with the unlock lever. Notes 3 Do not use it for anything other than the intended purpose.
Product Width(mm) 60 Product Height(mm) 187 Product Depth(mm) 15
Product Weight(g) 380

Please check the type/dimensions/specifications of the part ERP-175 in the Locking Pliers series.

Additional Products in this Category

Tech Support