(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Pliers PM-06

Round Pliers PM-06
  • Volume Discount

•Product Category: Pliers
•Spring: Included
•Plier Type: Pliers
•Overall Length (mm): 145
•Set/Single Item: Single Item

Part Number

Configured Part Number is shown.

PM-06

Part Number
PM-06
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 145
With or without spring Available Set / Single Item Single Item Material High Carbon Steel
Main body: option Main Body Weight(g) 80 Features Optimal for the bending of wires, wire casting, and coiling.
Supplement Tip Size: φ1.5 mm, Tip Base Size: φ6 mm

Please check the type/dimensions/specifications of the part PM-06 in the Round Pliers PM-06 series.

Additional Products in this Category

Tech Support