(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duckbill Pliers

Duckbill Pliers
  • Volume Discount

•Product Category: Plier
•Spring: Not Included
•Plier Type: Plier
•Overall Length (mm): 210
•Single Product/Set Classification: Single Item

Part Number

Configured Part Number is shown.

DBP-200

Part Number
DBP-200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 210
Spring NA Single Product/Set Classification Single Item Head width(mm) 17
Head thickness(mm) 10 Handle Width(mm) 55 Tip Length(mm) 41
Main body: option Main Body Material Carbon Steel for Mechanical Structure( S58C) Weight(g) 180
JAN code 4952269106053

Please check the type/dimensions/specifications of the part DBP-200 in the Duckbill Pliers series.

Additional Products in this Category

Tech Support