(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Aluminum Case (Slim Type) (Part Numbers)

Aluminum Case (Slim Type)

[Features]
· Lightweight, slim body.
· As the interior is made of urethane sponge, it does not easily get scratched and protects stored items from shocks.
· Comes with a key that can be used to lock the buckle.

Part Number

Configured Part Number is shown.

TAC-420SV

Part Number
TAC-420SV
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Aluminum Case/Trunk Case Size (Frontage x Depth x Height)(mm) 425X305X68
Mass(g) 1950 Effective inside dimension, frontage(mm) 409 Effective inside dimension, depth(mm) 289
Effective inside dimension, height(mm) 56 Trusco Code 416-2919 Features It is lightweight and slim. As the interior is made of urethane sponge, it does not easily get scratched and protects stored items from shocks. It comes with a key that can be used to lock the buckle.
Material Aluminum Alloy Accessory Key: 2 pcs, Shoulder Belt: 1 pc, Storage Pocket: 1 pc

Please check the type/dimensions/specifications of the part TAC-420SV in the Aluminum Case (Slim Type) series.

Additional Products in this Category

Tech Support