(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Basic 12.7 sq tool set, suitable for inch sizes.
[Features]
· Imperial size.
· Flat top V type 3-stage metal case.
· With plastic trays on all levels.
· Ideal for maintenance of overseas-produced industrial machinery, automobiles and motorcycles.
· A 66-piece set that includes a handle with 12.7 mm drive.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability with carefully selected tools.
[Applications]
· Usable for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
Tool Set / Tool Box Only | Tool set | Tool Set Type | Double open portable type | Case Dimensions (Frontage x Depth x Height)(mm) | 433×220×240 |
---|---|---|---|---|---|
Set Content(Points) | 66 | Case Color | Red | Insertion Angle(mm) | 12.7 |
Mass(g) | 15400 | Product Type | Inch Size | Cardboard dimensions(W×D×Hmm) | 470×240×405 |
Case Weight(g) | 6400 | Supplementary explanation | With tray. Case only can also be purchased. | Set Content 1 | Socket (Double Hex): 4DB-12 (3/8), 14 (7/16), 16 (1/2), 18 (9/16), 19 (19/32), 20 (5/8), 22 (11/16), 24 (3/4), 25 (25/32), 26 (13/16), 28 (7/8), 30 (15/16),32 (1), 34 (1-1/16), 36 (1-1/8) |
Set Content 2 | Ratchet Handle: RH43K | Set Content 3 | Extension Bar: 321 (150 mm) | Set Content 4 | Ball joint: BJ40 |
Set Content 5 | Hex Socket: 4HB-04 (1/8), 05 (5/32), 06 (3/16), 07 (7/32), 08 (1/4), 10 (5/16), 12 (3/8), 14 (7/16), 16 (1/2), 18 (9/16) | Set Content 6 | Long Offset Wrench (45°): MB45-1214 (3/8 x 7/16), 1618 (1/2 x 9/16), 2022 (5/8 x 11/16), 2425 (3/4 x 25/32), 2628 (13/16 x 7/8), 3032 (15/16 x 1) | Set Content 7 | Wrench: SB-1012 (5/16×3/8), 1214 (3/8×7/16), 1314 (13/32×7/16), 1618 (1/2×9/16), 1920 (19/32×5/8), 2224 (11/16×3/4), 2528 (25/32×7/8), 3032 (15/16×1) |
Set Content 8 | Monkey Wrench (gradated): MW-300 | Set Content 9 | Combination Pliers: CP-200 | Set Content 10 | Water Pump Pliers (Strong Type): KWP-250 |
Set Content 11 | Pliers: CT-175 | Set Content 12 | Longnose pliers: RP-150 | Set Content 13 | Heavy Duty Nippers: KN-150 |
Set Content 14 | Piercing Screwdriver: KMD-075, 100, 150, KPD-001, 002, 003 | Set Content 15 | Combination Hammer: BHC-10 (1 Pound) | Set Content 16 | Flat chisel: FC165 (19×165 mm) |
Set Content 17 | Center Punch: CP125 (125 mm) | Set Content 18 | Ball Point L Type Wrench Set (8 Piece Set): BPLB800 (3/32, 1/8, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8) | Set Content 19 | Tool case: BX331 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy