(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parts Separator

Parts Separator
  • Volume Discount

[Features]
· Includes 17 trays in various sizes, each of which can be freely shifted within the frame.
· · Suitable for categorizing and storing 17 different types of parts.
· The bottom of the body and the uneven back surface of the trays are designed to interlock with each other, ensuring that the trays do not rattle in transit.

Part Number

Configured Part Number is shown.

PS-330

Part Number
PS-330
Part NumberMinimum order quantityVolume DiscountDays to Ship Quantity in pack
1 Piece(s)Available

8 Days or more

1 pc

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Parts Case Case Dimensions (Frontage x Depth x Height)(mm) 335 × 52 × 258
Mass(g) 878 Color Gray/Clear Material Body / Case / Buckle: polypropylene (PP), Lid: polycarbonate, Handle: elastomer
Tray Inner Dimensions(mm) S: 50 × 35 × 40, M: 75 × 50 × 40, L: 105 × 75 × 40 JAN Code 4905009250806 Trusco Code 390-0738
Quantity in pack 1 pc Accessory Trays: S size × 8 pcs, M size × 6 pcs, L size × 3 pcs

Please check the type/dimensions/specifications of the part PS-330 in the Parts Separator series.

Additional Products in this Category

Tech Support