(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ring Pliers

Double Ring Pliers
  • Volume Discount

[Features]
· Structure that allows the ring to open with a single touch. (PAT.P)

Part Number

Configured Part Number is shown.

TRP-6

Part Number
TRP-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 155
With or without Spring NA Compatible Ring Size(mm) 3–8 Ring Usage Range(mm) 0.5–1.5
Main body: option Main Body Trusco Code 280-9885 Mass(g) 125
Features Structure that allows the ring to open with a single touch (PAT.P) Specifications Glossy Finish

Please check the type/dimensions/specifications of the part TRP-6 in the Double Ring Pliers series.

Additional Products in this Category

Tech Support