(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Adjustable Jaw, Cushion Grip, Rust-Resistant, TP

Pliers - Adjustable Jaw, Cushion Grip, Rust-Resistant, TP
  • Volume Discount

[Features]
· The surface has a fine and glossy finish. Also with anti-rust treatment to help prevent rust.
· Jaw opening 2-level adjustment type.
· Jaw opening 2-level adjustment.

Part Number

Configured Part Number is shown.

Part Number
TP-150
TP-200
TP-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Thickness
(mm)
A
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

160940253-4843190
1 Piece(s)Available

8 Days or more

2051044253-4851270
1 Piece(s)Available

7 Days or more

2451258253-4860425

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without Spring NA
Cutting Performance(mmφ) 2.2 Main body: option Main Body Features The surface has a fine and glossy finish.
Features 2 Rust-proofed and rust resistant Features 3 Mouth Opening 2-level Adjustment Type

Additional Products in this Category

Tech Support