(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Miniature End Nippers

Part Number

Configured Part Number is shown.

M-M16

Part Number
M-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 115
With or without Spring Available Steel Wire Cutting Performance(mmφ) 0.5 Copper Wire Cutting Performance(mmφ) 0.8
Main body: option Main Body Trusco Code 239-8648 Mass(g) 60
Features Ideal for assembling and repairing precision equipment. Features 2 Japanese End-Cut Pliers (Kuikiri) Type Nippers Features 3 Ideal for cutting in a deep area.
Specifications Thin Blade Specification 2 With Spring

Please check the type/dimensions/specifications of the part M-M16 in the (Merry) Miniature End Nippers series.

Additional Products in this Category

Tech Support