(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pliers, wire cutters and combination pliers suitable for accessory machining.
[Features]
· Made of stainless steel, excels in rust-resistance and abrasion-resistance.
· Loosening can be adjusted using a straight-slot screwdriver.
· The tip portion has a semicircular, long and narrow shape.
· Bent type with tip angle of 60°.
· Convenient for work performed in a leaning-over manner.
· The product includes a replaceable spring with a easy-to-hold molded grip, which reduces fatigue involved with continuous work.
· N at the end of product number shows that it has a serrated tip.
[Application]
· Ideal for creating and repairing work of hobbies and accessories.
· It can be used for assembling electronic components and for medical-related equipment.
Product Category | Pliers | Pliers Type | Pliers | Overall Length(mm) | 127 |
---|---|---|---|---|---|
Spring | Available | Set / Single Item | Single Item | Material | SUS420J2 |
Tip Shape | Half round type and elongated type/60° angled type/notched | Main body: option | Main Body | Weight(g) | 54 |
Head width(mm) | 11 | Head Thickness(mm) | 6 | Tip width(mm) | 1.2 |
Tip Thickness(mm) | 0.6 | Tip Length(mm) | 32 | Tip Height(mm) | 8 |
Grip Width(mm) | 48 | Mount Dimensions - Height x Width(mm) | 180×65 | Supplementary explanation | Slack can be precisely adjusted with a flathead screwdriver, and the spring can be replaced |
Please check the type/dimensions/specifications of the part NN-100BN in the Needle Nose Vent Pliers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy