(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Miniature Long Needle-Nose Pliers

(Merry) Miniature Long Needle-Nose Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The tip has an especially thin and long finish, making it suitable for working in deep places, and it is especially tough.
· Includes a spring and soft cover.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M-M10
M-M13
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Mass
(g)
Tip
1 Piece(s)Available

8 Days or more

150111-188465Not Serrated
1 Piece(s)Available

8 Days or more

140111-189270Serrated

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without Spring Available
Main body: option Main Body Features The tip has an especially thin and long finish, making it suitable for working in deep places, and it has excellent toughness Specifications With Spring
Tip thickness(mm) 2

Additional Products in this Category

Tech Support