(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

(Merry) Pliers for Electrical Work

(Merry) Pliers for Electrical Work
  • Volume Discount

[Features]
· Uses a uniquely shaped elastomer cover.
· Strong type pliers (with eccentric lever principle).

PDF

Part Number

Configured Part Number is shown.

XP200

 
Part Number
XP200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 200
With or without Spring Available Steel Wire Cutting Performance(mmφ) 3.6 Copper Wire Cutting Performance(mmφ) 4.5
VA (VVF) Wire Cutting Capacity(mmφ) 2X3 core Fall-prevention strap attachment hole Available Main body: option Main Body
Trusco Code 327-3539 Mass(g) 360 Features Uses a uniquely shaped elastomer cover
Features 2 Strong Type Pliers (with Eccentric Lever Principle)

Please check the type/dimensions/specifications of the part XP200 in the (Merry) Pliers for Electrical Work series.

Additional Products in this Category

Tech Support