(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punches & Engravers - 8-Piece Set, Chrome Moly, TPP148

Punches & Engravers - 8-Piece Set, Chrome Moly, TPP148
  • Volume Discount

[Features]
· Suitable to remove taper pin, spring pin.
[Applications]
· For removing taper pin, spring pin, etc.

Part Number

Configured Part Number is shown.

TPP148

Part Number
TPP148
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Pin Set Content 2.5、3.0、4.0、5.0、6.0、7.0、8.0、10.0
Set Content(Book) 8 Trusco Code 366-9076 Hardness HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
Material Nickel chrome molybdenum steel Features Suitable to remove taper pin, spring pin. Specifications Striking Edge Rigidity: HRC38-46
Mass(g) 650

Please check the type/dimensions/specifications of the part TPP148 in the Punches & Engravers - 8-Piece Set, Chrome Moly, TPP148 series.

Additional Products in this Category

Tech Support