(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Screwdriver Socket MS (Magnet Slide Type)

Impact Screwdriver Socket MS (Magnet Slide Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Adapter for Impact Socket (For Electric Driver)
•Insertion Dimension (mm): 6.35

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3BMS0810
3BMS1007
3BMS1010
3BMS1015
3BMS1020
Part NumberMinimum order quantityVolume DiscountDays to Ship Opposite Side Dimension
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

8100330-251255
1 Piece(s)Available

9 Days or more

1070330-252150
1 Piece(s)Available

9 Days or more

10100330-253960
1 Piece(s)Available

9 Days or more

10150330-254780
1 Piece(s)Available

12 Days or more

10200330-2555100

Loading...

  1. 1

Basic Information

Product Model Impact Socket Adapter (For Electric Screwdriver) Insertion Dimensions(mm) 6.35

Additional Products in this Category

Tech Support