(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Screwdriver Socket - Long Type.

Electric Screwdriver Socket - Long Type.
  • Volume Discount

[Features]
· The flower-shaped bore enables high accuracy torque transmission.
· Can be inserted into bolt nuts more smoothly than the hexagonal bore.
[Applications]
· Ideal for construction work, electric construction, and woodworking construction.

Part Number

Configured Part Number is shown.

Part Number
TEF-10
TEF-11
TEF-12
TEF-14
TEF-16
TEF-21
Part NumberMinimum order quantityVolume DiscountDays to Ship Opposite Side Dimension
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

10252-913161
1 Piece(s)Available

8 Days or more

11252-914970
1 Piece(s)Available

8 Days or more

12252-915776
1 Piece(s)Available

8 Days or more

14252-917392
1 Piece(s)Available

8 Days or more

16252-9190105
1 Piece(s)Available

8 Days or more

21252-9238144

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Overall Length(mm) 105 Shaft Dimensions(mm) 6.35

Additional Products in this Category

Tech Support