(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Endmill dedicated to machining aluminum sashes.
Blade diameter (D)(φ) | 8 | Blade length (ℓ)(mm) | 30 | work material | Aluminum |
---|---|---|---|---|---|
Blade shape type | Square | Number of flutes(sheet) | 1 | Tool Material Type | Cobalt HSS |
Machining Application | Groove | Shank diameter (d)(mm) | 8 | Coating | Non-Coated |
Overall Length (L)(mm) | 80 | Torsion Angle (θ) | Standard torsion (30-40°) | Base Blade Y/N | Available |
Underneck length (ℓ1)(mm) | 44 |
Please check the type/dimensions/specifications of the part AL1T-8 in the AL1T for 1-Flute Aluminum Sash series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy