(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BS Handle 2-Flute End Mill SLE-BS (SKH51)

BS Handle 2-Flute End Mill SLE-BS (SKH51)
  • Volume Discount

•Flute Shape Type: Square
•Coating: Non-Coated
•Tool Material Type: High-Speed Steel
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
SLE-BS3/4-BS7
SLE-BS5/8-BS7
SLE-BS7/8-BS7
SLE-BS10-BS7
SLE-BS11-BS7
SLE-BS12-BS7
SLE-BS13-BS7
SLE-BS14-BS7
SLE-BS15-BS7
SLE-BS16-BS7
SLE-BS17-BS7
SLE-BS18-BS7
SLE-BS19-BS7
SLE-BS20-BS7
SLE-BS20-BS9
SLE-BS21-BS7
SLE-BS21-BS9
SLE-BS22-BS7
SLE-BS22-BS9
SLE-BS23-BS7
SLE-BS23-BS9
SLE-BS24-BS7
SLE-BS24-BS9
SLE-BS25-BS7
SLE-BS25-BS9
SLE-BS25.4-BS7
SLE-BS26-BS7
SLE-BS26-BS9
SLE-BS27-BS7
SLE-BS27-BS9
SLE-BS28-BS7
SLE-BS28-BS9
SLE-BS29-BS7
SLE-BS29-BS9
SLE-BS30-BS7
SLE-BS30-BS9
SLE-BS31-BS7
SLE-BS31-BS9
SLE-BS32-BS7
SLE-BS32-BS9
SLE-BS33-BS9
SLE-BS34-BS9
SLE-BS35-BS9
SLE-BS36-BS9
SLE-BS37-BS9
SLE-BS38-BS9
SLE-BS39-BS9
SLE-BS40-BS9
SLE-BS44-BS9
SLE-BS45-BS9
SLE-BS46-BS9
SLE-BS47-BS9
SLE-BS49-BS9
SLE-BS50-BS9
SLE-BS50.8-BS9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Handle No. Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

3/440142BS714292
1 Piece(s)Available

8 Days or more

5/833135BS713592
1 Piece(s)Available

8 Days or more

7/845147BS714792
1 Piece(s)Available

8 Days or more

1025127BS712792
1 Piece(s)Available

8 Days or more

1130132BS713292
1 Piece(s)Available

8 Days or more

1230132BS713292
1 Piece(s)Available

8 Days or more

1333135BS713592
1 Piece(s)Available

8 Days or more

1433135BS713592
1 Piece(s)Available

8 Days or more

1533135BS713592
1 Piece(s)Available

8 Days or more

1633135BS713592
1 Piece(s)Available

8 Days or more

1733135BS713592
1 Piece(s)Available

8 Days or more

1833135BS713592
1 Piece(s)Available

8 Days or more

1940142BS714292
1 Piece(s)Available

8 Days or more

2040142BS714292
1 Piece(s)Available

8 Days or more

2045178BS9178120
1 Piece(s)Available

8 Days or more

2145147BS714792
1 Piece(s)Available

8 Days or more

2145178BS9178120
1 Piece(s)Available

8 Days or more

2245147BS714792
1 Piece(s)Available

8 Days or more

2245178BS9178120
1 Piece(s)Available

8 Days or more

2345147BS714792
1 Piece(s)Available

8 Days or more

2345178BS9178120
1 Piece(s)Available

8 Days or more

2445147BS714792
1 Piece(s)Available

8 Days or more

2445178BS9178120
1 Piece(s)Available

8 Days or more

2545147BS714792
1 Piece(s)Available

8 Days or more

2545178BS9178120
1 Piece(s)Available

8 Days or more

25.445147BS714792
1 Piece(s)Available

8 Days or more

2645147BS714792
1 Piece(s)Available

8 Days or more

2645178BS9178120
1 Piece(s)Available

8 Days or more

2745147BS714792
1 Piece(s)Available

8 Days or more

2745178BS9178120
1 Piece(s)Available

8 Days or more

2845147BS714792
1 Piece(s)Available

8 Days or more

2845178BS9178120
1 Piece(s)Available

8 Days or more

2945147BS714792
1 Piece(s)Available

8 Days or more

2945178BS9178120
1 Piece(s)Available

8 Days or more

3045147BS714792
1 Piece(s)Available

8 Days or more

3045178BS9178120
1 Piece(s)Available

8 Days or more

3145147BS714792
1 Piece(s)Available

8 Days or more

3150183BS9183120
1 Piece(s)Available

8 Days or more

3250154BS715492
1 Piece(s)Available

8 Days or more

3250183BS9183120
1 Piece(s)Available

8 Days or more

3350183BS9183120
1 Piece(s)Available

8 Days or more

3450183BS9183120
1 Piece(s)Available

8 Days or more

3550183BS9183120
1 Piece(s)Available

8 Days or more

3653186BS9186120
1 Piece(s)Available

8 Days or more

3753186BS9186120
1 Piece(s)Available

8 Days or more

3853186BS9186120
1 Piece(s)Available

8 Days or more

3955190BS9190120
1 Piece(s)Available

8 Days or more

4055190BS9190120
1 Piece(s)Available

8 Days or more

4460195BS9195120
1 Piece(s)Available

8 Days or more

4560195BS9195120
1 Piece(s)Available

8 Days or more

4660195BS9195120
1 Piece(s)Available

8 Days or more

4763198BS9198120
1 Piece(s)Available

8 Days or more

4965200BS9200120
1 Piece(s)Available

8 Days or more

5065200BS9200120
1 Piece(s)Available

8 Days or more

50.865200BS9200120

Loading...

  1. 1

Basic Information

Flute Shape Type Square Number of Flutes(sheet) 2 Tool Material Type High-speed steel
Coating Non-Coated

Additional Products in this Category

Tech Support