(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill for Keyway / BS Shank (Positive Tolerance)

End Mill for Keyway / BS Shank (Positive Tolerance)
  • Volume Discount

Endmill dedicated for key groove machining. Positive blade diameter tolerance. BS shank.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KE-OH-BS5-3
KE-OH-BS5-4
KE-OH-BS5-5
KE-OH-BS5-6
KE-OH-BS5-7
KE-OH-BS5-8
KE-OH-BS5-10
KE-OH-BS5-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

34.562
1 Piece(s)Available

8 Days or more

4664
1 Piece(s)Available

8 Days or more

57.565
1 Piece(s)Available

8 Days or more

6965
1 Piece(s)Available

8 Days or more

710.568
1 Piece(s)Available

8 Days or more

81270
1 Piece(s)Available

8 Days or more

101573
1 Piece(s)Available

8 Days or more

121876

Loading...

  1. 1

Basic Information

Work Material Cast Iron / Aluminum / Resin / Carbon Steel / Alloy Steel / Tool Steel / Steel Alloy Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Cobalt HSS (SKH55) Processing Applications Keyway Link Diameter (d)(mm) BS5
Coating Non-Coated Helix Angle (θ) Torsion (12°) Base-Blade Availability Available
Blade diameter tolerance(mm) 0~+0.02 Blade tip shape Sharp Edge Center Hole None

Additional Products in this Category

Tech Support