(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Adopts an ultra-long blade length. Capable of roughing of materials from steel to stainless steel and aluminum.
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Tool Material Type | Cobalt HSS |
---|---|---|---|---|---|
Machining Application | Side | Torsion Angle (θ) | Standard torsion (30-40°) | Coating Details | AG |
Torsion Angle details(°) | 30 to 32 | Shank diameter tolerance | h7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy