(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

AS Coated High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-speed steel roughing end mill that achieves both the machining performance and low price

  • AS
  • 3 Flutes
  • S (Short)

AS Coated High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut:Related Image

Part Number
AS-RFPLS6
AS-RFPLS8
AS-RFPLS10
AS-RFPLS12
AS-RFPLS14
AS-RFPLS16
AS-RFPLS18
AS-RFPLS20
AS-RFPLS22
AS-RFPLS25
AS-RFPLS30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

6113680-±0.060
1 Piece(s)Available

8 Days or more

8173885-±0.075
1 Piece(s)Available

8 Days or more

1022310100-±0.075
1 Piece(s)Available

8 Days or more

12263121100.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

14263121100.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16323161250.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

18323161250.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

20383201400.2 ~ 0.7±0.105
1 Piece(s)Available

8 Days or more

22383201400.2 ~ 0.7±0.105
1 Piece(s)Available

8 Days or more

25454251600.2 ~ 0.7±0.105
1 Piece(s)Available

8 Days or more

30454251600.2 ~ 0.7±0.105

Loading...

  1. 1

Specifications

AS Coated High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut:Related Image

Model Number
AS-RFPLS

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
6 11 80 6 3
8 17 85 8 3
10 22 100 10 3
12 26 110 12 0.2 ~ 0.7 3
14 26 110 12 0.2 ~ 0.7 3
15 26 120 15° 16 0.2 ~ 0.7 3
16 32 125 16 0.3 ~ 0.9 3
18 32 125 16 0.3 ~ 0.9 3
20 38 140 20 0.3 ~ 0.9 3
22 38 140 20 0.3 ~ 0.9 3



Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
25 45 160 25 0.3 ~ 0.9 4
28 45 160 25 0.3 ~ 0.9 4
30 45 160 25 0.3 ~ 0.9 4


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Cobalt High-Speed Steel
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support