(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Stand Loupe" (Flexible Type)

"Stand Loupe" (Flexible Type)
  • Volume Discount

[Features]
· A flexible arm model with a lens that can be positioned freely.
· Has a table that makes it very convenient to use both hands for detailed work, etc.
[Applications]
· For assembly work, part inspection, etc.

Part Number

Configured Part Number is shown.

TL-SLF

Part Number
TL-SLF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Stand Magnifier Magnification(times) 2.5 With/Without LED Light NA
With / Without Scale NA Lens Size(mm) φ90 Mounting Model Stand-Type Flexible Arm
Width(mm) 73 Depth(mm) 90 Arm Length(mm) 350
Trusco Code 250-9261 Mass(g) 890 Lens Material Glass

Please check the type/dimensions/specifications of the part TL-SLF in the "Stand Loupe" (Flexible Type) series.

Additional Products in this Category

Tech Support