(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LED Light Loupe - Handheld, M-100-2

LED Light Loupe - Handheld, M-100-2

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Handheld Loupe
•Magnification (times): 10
•Lens Size (mm): φ30
•Includes LED Light: With LED Light
•Mass (g): 90

PDF

Part Number

Configured Part Number is shown.

M-100-2

 
Part Number
M-100-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(times) 10 Light presence With LED Light
Lens Size(mm) φ30 Mass(g) 90 Power Supply C Batteries x 2 (Not Included)
Overall Length(mm) 180 Material Lens: Outside ... Glass, Inside ... Acrylic

Please check the type/dimensions/specifications of the part M-100-2 in the LED Light Loupe - Handheld, M-100-2 series.

Additional Products in this Category

Tech Support