(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Head Magnifier
•Lens Size (mm): 190×260×45
•Mass (g): 100
•Application: For assembly and inspection of precision parts etc
•Feature: · Belt can be fastened on head, facilitating the convenient use of both hands for detailed work. · Base unit is made of light ABS resin, fitted with surface fasteners for easy fitting and removal.
Product Type | Head Magnifying Glass | Lens Size(mm) | 190×260×45 | Mass(g) | 100 |
---|---|---|---|---|---|
Application | For assembly and inspection of precision parts etc | Features | · Belt can be fastened on head, facilitating the convenient use of both hands for detailed work. · Base unit is made of light ABS resin, fitted with surface fasteners for easy fitting and removal. | Material | Lens: Acrylic Resin; Main Body: ABS Resin |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy